CENTRIFUGAL DOWNBLAST ROOF EXHAUSTER

CENTRIFUGAL DOWNBLAST ROOF EXHAUSTER (CRDE)

Centrifugal Downblast Roof Exhauster
Download Specs

The YORK® by Johnson Controls model CRDE is a high quality, low silhouette, centrifugal roof exhauster. This completely self contained powered ventilating unit is ready for easy installation on a variety of factory built and field built curbs. The most significant factor that sets this model apart from conventional roof ventilators is its low-line extruded aluminum housing. Crisp, clean lengths of full width blades are mitered at the corners and welded on the underside to present a clear, unbroken sweep. In addition to its clean appearance, the louver blade is designed to reduce friction and the turbulence of exhausting air.

Features and Benefits
Resources
  • Roof-mount, low contour downblast.
  • Architectural, tiered hood design.
  • Direct or belt drive.
  • Application: General exhaust for schools, churches, and office buildings.
  • Capacity: From 32 - 18,907 cfm; 0 - 1.5” w.g.
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download

Contact Us

Leave a message
Contact Us for More Information on Air Systems Contact us x
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")