HVAC TUBULAR CENTRIFUGAL LINE

CENTRIFUGAL TUBULAR INLINE (CTI)

Centrigual Tubular Inline Fan, Airfoil and Backward Inclined
Download Specs

YORK® CENTRIFUGAL TUBULAR INLINE fans, are the most practical fans for many applications. Straight-line airflow through the fan eliminates unnecessary duct elbows. In addition, vertically mounted units and ceiling hung fans save valuable floor space.

Features and Benefits
Resources
  • Class I, II, III heavy-gauge steel construction, tubular centrifugal inline fan.
  • Belt drive.
  • Backward inclined and airfoil wheels. Horizontal or vertical mount.
  • Application: Exhaust, supply, or return air in ducted (medium to high) pressure systems.
  • Capacity: From 49 - 221,480; 0 - 10” w.g.
  • U.L. 762 Listed for Grease Laden Air (300°F & 500°F).
  • U.L. Listed for Smoke Control Systems (500°F / 4-hours; 1000°F / 1-hour).
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download

Contact Us

Leave a message
Contact Us for More Information on Air Systems Contact us x
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")