HAVC DOWNBLAST Fan

DOWNBLAST (EVD)

Centrifugal Roof Exhauster
Download Specs

The YORK® EVD-Series of fans are ideal for general purpose exhaust applications including: bathrooms, garages, general kitchen areas, offices, churches, dormitories, factories, large warehouses and other relatively clean air applications.

Features and Benefits
Resources
  • Roof-mount, spun aluminum downblast.
  • Direct or belt drive, ECM option.
  • Application: General exhaust for schools, churches, and office buildings.
  • Capacity: From 44 - 46,640 cfm; 0 - 1.5” w.g.
  • Miami-Dade Approved for High Velocity Hurricane Zones (NOA# 10-0615.09).
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download

Contact Us

Leave a message
Contact Us for More Information on Air Systems Contact us x
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")