HVAC HOODED ROOF MOUNT PROP Commercial Axial Fan

HOODED ROOF MOUNT PROP FANS (IPHRD, IPHRB, IPHRR, IPHRT)

Direct Drive and Belt Drive
Download Specs

YORK® HOODED ROOF MOUNT PROP FANS move large volumes of air efficiently, quietly and with low discharge velocities. They combine venturi design with the latest developments in T-hood construction for long trouble-free service under difficult weather or outside vibration conditions. Watertight, overlapping seams and heavy gauge materials insure against leakage. YORK® HOODED ROOF MOUNT PROP FANS are designed for aerodynamic efficiency and employ a choice of two propeller types: high speed, cast aluminum and slow speed, fabricated steel. Available in direct drive and belt drive models, they serve supply, exhaust, reversible, gravity-vent and filtered air applications.

Features and Benefits
Resources
  • Heavy-duty construction, hooded roof-mount propeller fans.
  • Direct or belt drive.
  • Application: Supply fresh air or exhaust hot, humid, and/or foul air.
  • Capacity: Up to 72,755 cfm; 0 - 0.5” w.g.
  • Aluminum or steel propeller available.

Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download

Contact Us

Leave a message
Contact Us for More Information on Air Systems Contact us x
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")