HVAC LOW CONTOUR DOWNBLAST

LOW CONTOUR PROP DOWNBLAST (PLDE, PLDS)

Supply Propeller Fans & Flow Exhausters
Download Specs
YORK® axial flow ventilators provide excellent value for supply (PLDS) and exhaust (PLDE) applications in kitchens, office buildings, bakeries,laundries, factories, warehouses, foundries and locker rooms. They have an attractive low profile silhouette and operate efficiently at low and medium pressures.
Features and Benefits
Resources
  • Roof-mount, low contour propeller downblast.
  • Direct drive.
  • Application: General exhaust or supply for low pressure systems.
  • Capacity: Up to 2460 cfm; 0 - 1.25” w.g.
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download

Contact Us

Leave a message
Contact Us for More Information on Air Systems Contact us x
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")