HVAC Industrial Centrifugal MIXED FLOW LINE Fan

MIXED FLOW LINE (MFSI)

Mixed Flow, Inline Fan
Download Specs

YORK® MIXED FLOW LINE is a revolution in the fan industry. Its patented design combines the compact, high volume advantages of axial fans with the low sound and high efficiency of tubular centrifugal fans. The outstanding air and sound performance of this fan set it apart from the competition. Its versatility allows it to compete with any vaneaxial, mixed flow, or tubular centrifugal fan.

Features and Benefits
Resources
  • Class I, II heavy-gauge steel, mixed flow inline fan.
  • Belt drive; patented wheel design.
  • Application: Exhaust, supply, or return air in ducted (medium to high) pressure systems requiring lower sound levels.
  • Capacity: From 1,300 - 155,000 cfm; 0 - 7.0” w.g.
  • U.L. 762 Listed for Grease Laden Air (300°F & 500°F).
  • U.L. Listed for Smoke Control Systems (500°F / 4-hours; 1000°F / 1-hour).

Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download

Contact Us

Leave a message
Contact Us for More Information on Air Systems Contact us x
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")