HVAC PRESSURE RELIEF VENTILATOR

PRESSURE RELIEF VENTILATOR (SVC, SVF)

Air Exhaust or Intake

The YORK® SV-Series is constructed with a weather resistant aluminum base, air shaft and cap and are used as pressure relief ventilators, discharge caps at the end of duct work, or outside air inlet hoods. Their aerodynamic design and large diameter caps minimize pressure drops and air noise. With these units, it is possible to provide a weather cap that is visually compatible with spun aluminum centrifugal or axial roof fans.

Features and Benefits
Resources
  • Low silhouette, spun aluminum design.
  • Application: Pressure relief, discharge cap, outside air inlet hood.
  • Capacity: Up to 20,065 cfm.
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download

Contact Us

Leave a message
Contact Us for More Information on Air Systems Contact us x
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")