HVAC UPBLAST Commercial Centrifugal Fan

UPBLAST (EVU)

Centrifugal Upblast Roof Exhauster, Direct Drive and Belt Drive
Download Specs

The YORK® EVU-Series of centrifugal fans are designed for medium to high pressure applications and are available in a range of capacities. They can be either roof or wall mounted. While suitable for general ventilation, these fans are specifically designed to discharge contaminated or grease-laden air or fumes up and away from building surfaces. The optional “Fatrap” (UL762) restaurant grease exhaust configuration (see Fatrap Configuration) makes them particularly suited for all food service applications and chemical fume hoods.

Features and Benefits
Resources
  • Roof-mount, spun aluminum upblast; direct or belt drive; ECM option.
  • Application: Fumes, commercial kitchens, and exhaust of other contaminants.
  • U.L. Listed for Smoke Control Systems (500°F / 4-Hours; 1000°F / 1-Hour).
  • U.L. 762 Listed for Grease Laden Air Exhaust (400°F).
  • Capacity: From 54 - 24,665 cfm; 0 - 4.7” w.g.
  • Miami-Dade Approved for High Velocity Hurricane Zones (NOA# 10-0615.09).
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download

Contact Us

Leave a message
Contact Us for More Information on Air Systems Contact us x
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")