HVAC Utility Set Commercial Centrifugal Fan

UTILITY SET (US)

Centrifugal Exhaust Fan
Download Specs

YORK® US centrifugal fans are SWSI, Class I, Arrangement 10 general purpose air moving devices. They are used for supply or exhaust applications in commercial, institutional, and industrial HVAC systems.

Features and Benefits
Resources
  • Class I heavy-gauge galvanized steel, roof/floor/inline mount utility blower.
  • Belt drive; backward inclined wheel.
  • Application: Commercial kitchen and fume exhaust, building pressurization and fresh air supply.
  • U.L. 762 Listed for Grease Laden Air Exhaust (500°F).
  • U.L. Listed for Smoke Control Systems (500°F / 4-hours; 1000°F / 41-minutes).
  • Capacity: From 500 - 29,150 cfm; 0 - 5.0” w.g.
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download

Contact Us

Leave a message
Contact Us for More Information on Air Systems Contact us x
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")