HVAC VERTICAL DISCHARGE EXHAUSTER Fan

VERTICAL DISCHARGE EXHAUSTER (VUC, VUX, VUF, VUZ, VUS)

Vertical Discharge Air Exhauster
Download Specs

A continuing demand exists in commercial and industrial buildings for high velocity roof ventilators which exhaust foul air and disperse it high above the roof. The YORK® VU-Series is ideal for the “spot” ventilation of specific problem areas where rapid air removal is necessary or for general plant ventilation. This “plugin” or package ventilation is easily installed out of the way, up on the roof. It is accessible and yet does not use valuable interior areas nor does it require costly duct systems.

Features and Benefits
Resources
  • Roof-mount propeller upblast.
  • Direct or belt drive.
  • Standard height or low profile.
  • Application: Rapid air removal or general ventilation exhaust.
  • U.L. Listed for Smoke Control Systems (500°F / 4-hours; 1000°F / 15-minutes).
  • Capacity: Up to 82,481 cfm; 0 - 1.0” w.g.
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download

Contact Us

Leave a message
Contact Us for More Information on Air Systems Contact us x
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")