WALL MOUNTED PROP Commercial Axial Fan

WALL MOUNTED PROP FANS (PWD, PWB, PWM)

Wall Mounted Propeller Fan, Direct Drive and Belt Drive
Download Specs

YORK® WALL MOUNTED PROP FANS, incorporating deep-spun inlet scrolls to minimize losses due to fan inlet conditions, perform at a high efficiency. Rugged construction insures long life even in the severest industrial application. Panel Fans, which are capable of moving large volumes of air quickly, are in service at industrial plants, power generating stations and commercial applications throughout the country. Extensive special applications, such as in parking garages, mine ventilation, heat exchangers, and drying installations have been easily accomplished and successfully in operation for many years.

Features and Benefits
Resources
  • Heavy-duty construction, wall-mount propeller fans.
  • Direct or belt drive.
  • Application: Supply/Exhaust for warehouses, factories, and mechanical rooms.
  • Capacity: Up to 323,000 cfm; 0 - 1.8” w.g.
  • Aluminum or steel propeller available.
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download

Contact Us

Leave a message
Contact Us for More Information on Air Systems Contact us x
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")