Dual Duct VAV

Dual Duct VAV (TDS)

Download Specs
Johnson Controls Dual Duct, Variable Air Volume units vary the airflow individually between separate hot and cold inlet ducts for highly accurate temperature and comfort control. Dual Duct units have had a renewed interest of late due to the concern for IAQ requirements and how best to meet a buildings IAQ requirements.  Dual Duct units can be an ideal product at providing alternative ventilation and humidity control strategies in new and existing building environments. Johnson Controls Dual Duct units provide comfort, flexibility and efficiency all with a lowered installed cost. 
Features and Benefits
Resources
AHRI 880 and ETL certified and labeled to meet industry performance and safety standards
Superior “FlowStar” air measuring probes provide for lower minimum cubic feet per minute (CFM) values, which reduces energy costs and noise while maintaining comfort in the zone
Robust inlet collar for ease in mounting and installation
An integrated VAV box with direct digital controls can provide for a bundled offering with lower total installed costs
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download

Contact Us

Leave a message
Contact Us for More Information on Air Systems Contact us x