- Johnson Controls
- Building Automation and Controls
- EasyIO Neo Series Building Automation
- System Supervisor software
System Supervisor Software ES 3.0
Complete visibility and control from one intuitive interface
ES 3.0 is the next-generation supervisory platform of the EasyIO Neo Series. It supports HTTPS and BACnet IP natively, managing EasyIO controllers, communication modules and third-party BACnet IP devices on a single platform. It covers the complete workflow – device onboarding, point management, scheduling, alarming, historical trending, graphics, energy reporting, permissions and audit – and scales from a single building to campus-wide and multi-site portfolios.
With a single software ES streamlines navigation and workflows to significantly enhance the user experience and improve operational efficiency.
Features
|
|
Key benefits
Customisable dashboards surface the most relevant BAS, BMS, and energy performance data, helping operators understand system status at a glance.
Advanced alarm sorting and prioritisation allow operators to quickly identify critical events and take action before they escalate.
Role‑based permissions ensure only authorised users can access or operate systems, while detailed audit trails support compliance and traceability.
Built‑in tools for backup, restore, and data import/export make it easy to maintain system integrity and manage configuration changes over time.
Customisable navigation lets users focus on the buildings, systems, and data that matter most reducing noise and improving productivity.
Intuitive, visual scheduling tools make it easier to create, manage, and maintain building operating schedules accurately.
Take the next step toward better building performance. Contact us today.
Complete the form below to get in touch with our EasyIO experts. We’re eager to show you the latest features and enhancements.

















.jpg?la=en&h=320&w=720&hash=244C75B74F0F77521D56164450973BCD)














.jpg?la=en&h=310&w=720&hash=8D9823F26AA80B2B75C3E4B2E61770DC)


.jpg?la=en&h=320&w=719&hash=13CA7E4AA3E453809B6726B561F2F4DD)
.jpg?la=en&h=306&w=720&hash=F21A7CD3C49EFBF4D41F00691D09AEAC)

.png?la=en&h=320&w=720&hash=18CFCCD916C92D922F600511FABD775D)