X Close
Direct evaporative

YORK® Direct Evaporative Cooling Units

YORK® Mission Critical Direct Evaporative Cooling (DEC) Air Handling Units (AHUs) from Johnson Controls are specifically designed for your data center applications and offer high efficiency, high reliability and market leading delivery.
Features and Benefits
Resources
  • Compact footprint reduces weight and size
  • High media efficiency will extend free cooling hours and reduce pPUE
  • Optional CWC or DC coils allow for supplemental cooling for diverse geographical locations
  • Ease of installation and maintenance with front loading filters
  • No +1 fan redundancy to fulfill mission critical data center demands
  • Multiple manufacturing locations in North America will provide highly flexible capacity
  • Strategically located manufacturing facilities
  • Rooftop and perimeter styles will free white space for computing
  • Offered in 250 kW and 500 kW size for strategic phased expansion
  • Plug and play feature – no field programming required
  • Staged water control yields intelligent water management
  • Optimal smart building hub feature allows for remote connectivity and notification 24/7

Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download

Contact Us

Leave a message
Contact Us for More Information on Air Systems Contact us x