X Close
AD-1272 Advanced Thermal Dispersion Probe Airflow Measuring System

AD-1272 Advanced Thermal Dispersion Probe Airflow Measuring System

Sets new standard for thermal dispersion airflow and temperature measuring products with support for up to 128 sensing points
The Johnson Controls AD-1272 Advanced Thermal Dispersion Airflow and Temperature Measuring System is a highly accurate airflow and temperature measurement product for new installations or retrofit applications. The system supports air flow measurements up to 128 waterproof, flex sensors, providing the most sensing points in the industry. It’s capable of measuring a velocity range from 0 to 5,000 feet per minute and displays the average flow and temperature at the location it is installed.
Features and Benefits
Resources
  • BACnet® and analog output standard—Provides multiple methods to interface with building automation systems
  • Cutting-edge technology—Provides the lowest power consumption of any commercially available thermal dispersion device
  • Display with surface membrane buttons—Enables tool-free setup and configuration
  • Standard communication cabling— Eliminates need to use proprietary cables
  • Airfoil shaped anodized aluminum sensing probes—Creates lower pressure drop and greater resistance to oxidation
  • Up to 128 sensing points—Provides accurate air flow measurements, even in non-linear air flow
  • Remote Display Options—Features wireless or remote displays with CFM and temperature read-outs on easy to use menus
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download
AD-1272 video
The new AD-1272 from Johnson Controls is the next generation of thermal dispersion airflow measuring systems. Channel Account Manager Mike Kenworthy highlights key features like its ability to provide the highest sensor density in the industry and different display options for installation flexibility.
Other People Have Viewed

Contact Us

Leave a message
Contact Us for More Information on Air Systems Contact us x
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")