X Close

EZ CAL

Safe, Simple Calibration Solution Complies with IIAR-6 Safety Standards
The Frick EZ-CAL™ test block is designed to be installed between the compressor discharge connection and the high pressure cut-out (HPCO). The unit provides a simple calibration method in compliance with safety standards, while reducing the risk of prematurely lifting a safety relief valve with a resultant ammonia release. The test block functions as a check valve for low-pressure drop — not a stop valve. This simply-designed device will safely meet the yearly testing of the HPCO as will be required by the new IIAR-6 standard. (The standard does not allow removal and bench testing of the HPCO or testing on a shutdown compressor.)
Features and Benefits
Resources
  • Meets current and upcoming standards for testing HPCO
  • Check Valve test block is light weight with small form factor
  • One Calibration Kit can be used for multiple test blocks
  • Block and kit use quick-connect ports and hoses
  • Can be retrofitted to Frick or competitor packages
  • Multiple refrigerant compatibility
  • EZ-CAL™ High Pressure Cut-out Test Block & Calibration Kit
  • Frick® EZ-CAL™ High Pressure Cut-out Check Valve Test Block and Calibration Kit
  • High Pressure Cut-Out Test and Calibration White Paper
  • EZ-CAL 2018 Video
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download

Image Callout List