Johnson Controls is pleased to announce exclusive promotion to offer big discounts to customers with legacy Johnson Controls systems, supporting existing customers to upgrade and modernize their Johnson Controls Metasys® systems and keep them updated.
Learn More
Johnson Controls Parallel Fan Powered Variable Air Volume terminals are available from 100 to 4100 cfm, providing flexibility in performance ranges to meet a multitude of system design requirements. Fan powered variable air volume terminals are a popular choice for heating and cooling perimeter zones. Their design offers substantial operating savings which can be realized through the recovery of waste heat, and night setback operation. The Variable Air Volume terminal recovers heat from lights and core areas to offset heating loads in perimeter zones. Additional heat is available at the terminal unit using electric, steam, or hot water heating coils. Controls are available to energize remote heating devices such as wall fin, fan coils, radiant panels, and roof load plenum unit heaters.