Johnson Controls is pleased to announce exclusive promotion to offer big discounts to customers with legacy Johnson Controls systems, supporting existing customers to upgrade and modernize their Johnson Controls Metasys® systems and keep them updated.
Learn More
Critical in today’s building environments is the need to place significant emphasis upon the occupants comfort and indoor acoustics. Johnson Controls single duct low-height units offer the typical benefits provided by single duct units while performing at extremely low sound levels. The Johnson Controls single duct low-height units along with all VAV family model types of Johnson Controls are manufactured and assembled with a patented multi-point, center-averaging, airflow sensor called the FlowStar sensor. The FlowStar sensor provides a signal to the Johnson Controls controller enabling it to quietly and precisely measure airflow. Superior flow measuring allows for control at lower minimum cubic-feet-per-minute (CFM) values, resulting in lower energy costs and sound levels.
•TSL-EH (electric heat) units are also flippable
•Robust inlet collar for ease in mounting and installation
Sales Brochure
Engineering Guide
(IOM) Installation and Operation Manual
Guide Specification CSI Formatted
REVIT Files Single Duct Low Height VAV Terminal Units Hot Water Reheat
REVIT Files Single Duct Low Height VAV Terminal Units Electric Heat
Attenuator Piping Packages
Piping Packages
Control Option
WiFi Gateway
Select this VAV box