HVAC Equipment
  • JohnsonControls
  • YORK
  • HITACHI
  • Luxaire
  • Champion
  • Quantech
  • Coleman
  • Ruskin
  • Source1 HVACSupply
  • Envirotec
  • Koch Filter
  • Titus
  • TempMaster
  • AirMate
  • AMPCO
  • Penn Barry
  • TRION
  • Triatek
  • Krueger
Security
  • Tyco American Dynamics
  • Tyco Bentel
  • Tyco CEM Systems
  • Tyco DSC
  • Tyco Exacq
  • Tyco Illustra
  • Tyco Kantech
  • Tyco Software House
  • ADT
Digital Solutions
  • JohnsonControls
Industrial Refrigeration
  • YORK
  • Frick
  • Sabroe
Fire Suppression
  • Tyco
  • ANSUL
  • Chemguard
  • SKUM
  • Rapid Response
  • Sabo Foam
  • Hygood
  • Grinnell
  • SprinkCAD
  • Pyro-chem
  • WILLIAMS
  • AquaMist
Retail Solutions
  • Sensormatic
  • ShopperTrak
  • TrueVUE
Residential and Smart Home
  • JohnsonControls
  • LUX
Building Automation & Controls
  • JohnsonControls
  • Metasys
  • PENN
  • Facility Explorer
  • Verasys
  • BCPRO
Fire Detection
  • Autocall
  • FireClass
  • Simplex
  • Vigilant
  • Zettler
  • DBE
Distributed Energy Storage
  • JohnsonControls

Global Directory

HVAC Equipment
  • JohnsonControls
  • YORK
  • HITACHI
  • Luxaire
  • Champion
  • Quantech
  • Coleman
  • Ruskin
  • Source1 HVACSupply
  • Envirotec
  • Koch Filter
  • Titus
  • TempMaster
  • AirMate
  • AMPCO
  • Penn Barry
  • TRION
  • Triatek
  • Krueger
Security
  • Tyco American Dynamics
  • Tyco Bentel
  • Tyco CEM Systems
  • Tyco DSC
  • Tyco Exacq
  • Tyco Illustra
  • Tyco Kantech
  • Tyco Software House
  • ADT
Digital Solutions
  • JohnsonControls
Industrial Refrigeration
  • YORK
  • Frick
  • Sabroe
Fire Suppression
  • Tyco
  • ANSUL
  • Chemguard
  • SKUM
  • Rapid Response
  • Sabo Foam
  • Hygood
  • Grinnell
  • SprinkCAD
  • Pyro-chem
  • WILLIAMS
  • AquaMist
Retail Solutions
  • Sensormatic
  • ShopperTrak
  • TrueVUE
Residential and Smart Home
  • JohnsonControls
  • LUX
Building Automation & Controls
  • JohnsonControls
  • Metasys
  • PENN
  • Facility Explorer
  • Verasys
  • BCPRO
Fire Detection
  • Autocall
  • FireClass
  • Simplex
  • Vigilant
  • Zettler
  • DBE
Distributed Energy Storage
  • JohnsonControls

Global Directory

Online Analyzers

Integrated Analyzer Systems

Johnson Controls offers total analyzer system integration for on-line analyzer systems for gas and liquid applications.

Oil and Gas Analyzers

Continuously measures the chemical concentrations in liquid and gas process streams. Highly field proven solutions for fast response measurement in several application.

Oil and Gas Analyzer Solutions

Air Demand / Tail Gas Analyzer and Sulphur Pit Analyzer
World’s safest tail gas analyzer. Continuously measures the concentrations of H2S, SO2, COS, and CS2 in the Claus process tail gas stream. Using the in situ special sampling probe and a full-spectrum UV-VIs spectrophotometer, this system provides extremely fast, accurate response for tight process control.
Ammonia Analyzer
Monitoring the distinct NH3 absorbance curve in the UV region, we provide reliable ammonia monitoring for critical applications like ammonia slip and natural gas.
BTX Analyzer
Simultaneous analysis benzene, toluene, xylene, and additional aromatic hydrocarbons using UV-VIs absorbance analysis and powerful spectral de-convolution.
Chlorine Analyzer
Harnessing the power of full-spectrum acquisition, our analyzer measures chlorine concentration from high percent levels to trace ppm with seamless accuracy.
Color Analyzer
Benefiting from the stability of full-spectrum analysis, our Color Analyzer provides extremely reliable sample color analysis; this system is an ideal colorimeter for hydrocarbon fuel streams (e.g. diesel, naphtha).
Continuous Emission Analyzer
Scalable, solid state emissions monitoring technology with the detection limits needed for the EPA regulations of tomorrow.
Hydrogen Sulphide (H2S) and Acid Gas Analyzer
H2S is an extremely dangerous chemical which occurs naturally in fossil fuels and is removed through refining processes. The sulfur recovery unit (SRU) of a refinery converts the H2S to elemental sulfur which can be stored or sold off. System continuously measures 0-100% H2S concentration in the acid feed gas to provide real-time feed forward control.
NOX Analyzer
Ideal multi-component instrument for analyzing true NOX (NO + NO2) in emissions and critical process applications. The release of nitrogen oxides (NOX) to the atmosphere causes the formation of nitric acid rain and depletes the ozone layer. These emissions are heavily regulated around the world. Industrial combustion sites must report the amount of NOX exiting their stack and often implement processes like DeNOX to reduce these emissions.
Oil in Water Analyzer
Continuously monitoring dynamic oil concentrations in effluent water, we offer analyzer which is painless and economical option for complying with increasingly stringent wastewater regulations.
Total Sulphur Analyzer
Total Sulfur Direct Analyzer takes a different approach, measuring up to 5 sulfur compounds directly in the unaltered sample using powerful multi-component analysis software and a high-resolution UV-Vis spectrophotometer.

Liquid Analyzer

Portfolio ranges from ultrapure water, feedwater, steam and condensate monitoring as well as potable water and industrial water treatment up to swimming pool and sanitary water applications.

Liquid Analyzer Solutions

Meters
Meters guarantee exact values for fiscal and non-fiscal measurements. Our weather- and explosion-proof devices can also be used for horizontal and vertical gas/liquid flows.
Gas Chromotograph
Exact measurement of natural gas, biogasand mixed gas. Our gas chromatograph register pulse accumulations, which can be reported via intelligent data communication. Our gas chromatographs reliably evaluate calorific values, density and the wobble index.
Recorders
The registration technology in the metering stations forms the basis for the recording and billing of relevant measuring data. Depending on the application, different information, such as measured data or events, is recorded and archived.
Software
Johnson Controls offers mature, market-oriented software products and services for the preparation of billing, support for technical revisions and as a measurement application for operation monitoring and suppression.
Volume Corrector
Reliable volume correctors enable you to make efficient and precise conversion. Volume correctors are used to calculate standard volumes by means of various correction methods. Our range of flow computers allows for improved temperature and pressure transfer.

Sample Conditioning System

Simpler, more elegant sample conditioning systems that retain high sample integrity and optimal response time. In our experience, applications can be similar but are rarely identical. That is why we always work from the process realities to the drawing board, building custom sample conditioning for each project.

Contact Us

Please use this form to submit an inquiry. This form collects your name, email address and other personal information. Please read our Privacy Notice for information on how we protect and manage your personal data. By completing this form and submitting your information, you confirm that you have reviewed, understood and accepted our privacy terms as well as our cookie terms.