Johnson Controls is pleased to announce exclusive promotion to offer big discounts to customers with legacy Johnson Controls systems, supporting existing customers to upgrade and modernize their Johnson Controls Metasys® systems and keep them updated.
Learn MoreTake wireless where it’s never gone before with the new PowerSeries Pro commercial-grade security system. With long-range wireless communication abilities, industry leading wireless intrusion technology, and flexible integration possibilities, it’s able to powerfully protect businesses – no matter how big.
PowerSeries Pro is secured by PowerG military-grade two-way, 128-bit AES encryption technology. It’s built with best-in-class main panel power capabilities to support up to 248 zones, with plenty of power to enable scalable projects, making it an ideal solution for mid-large businesses such as warehouses, office buildings, factories, retail and energy sector facilities.
Secures mid-large commercial installations without the need for wires on sensors or keypads.
Dramatically decrease installation time by eliminating the need to run wires and install multiple repeaters, all assisted by a user-friendly installation app.
2A on-board power sustains any initial installation needs and is ready for future additions, ensuring long-lasting value.