YVFA Chiller

YVFA Free Cooling VSD Screw Air-Cooled Chiller

Efficient, Simple and Reliable at 115-380 TR (400-1,340 kW)

Register for our free cooling webinar
Download Specs

The YORK YVFA Free Cooling Air-Cooled Screw Chiller delivers the lowest possible operating cost by combining our legacy of innovation in a packaged design that’s simple to own and operate.

Advanced technologies including a variable speed drive compressor, energy optimized hybrid cooling mode and air to liquid free cooling coils designed by our heat transfer experts are intelligently controlled to maximize efficiency year-round, automatically.

Johnson Controls is the first manufacturer to utilize free-cooling coils that are integrated within the chiller to conserve space and be AHRI certified. 

Features and Benefits
Resources

  • Annual Energy Cost (AEC) tool verifies payback in as little as three years - To confirm that your chiller selection delivers the smallest possible energy footprint, we use an AEC tool to produce a customized report factoring in all key variables — geographic location, building type, operating hours, utility costs and local weather data
  • Simple to operate with packaged controls include single-point convenience -YVFA controls simplify operation with single-point control that easily accommodates process or building changes
  • Reliability from the start - Variable-frequency inverter technology enables a zero-inrush soft start and a high displacement power factor across the entire operating range. Quick Start option achieves full load after a power-loss restart in four minutes or less.
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download
You may be interested in
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")