• Bentel Security
  • CEM Systems
  • DSC
  • Exacq
  • Illustra
  • Kantech
  • Software House
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
  • Delkor
  • Heliar
  • Optima Batteries
  • LTH
  • VARTA
  • MAC

Global Directory

Ducted Medium Static Indoor VRF

YORK® VRF Gen II Medium High Static Indoor Unit

6,000 to 54,000 BTU/HR Capacity ; .5, .7, 1.0, 1.3, 1.5, 2.0, 2.3, 2.5, 3.0, 4.0,4.5 Tons
Download the YORK® VRF Product Catalog
The new Medium Static Indoor Unit offers multiple settings and a high-efficiency fan motor with improved performance.  Access from the bottom panel provides ease of service.
Features and Benefits
Resources
  • High-efficiency AC fan motor with improved performance 
  • Multiple fan speed settings 
  • Up to .6 WG static pressure 
  • Bottom access for easy service and troubleshooting 
  • Built-in condensate pump
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download
Related Items and Accessories
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")