• Bentel Security
  • CEM Systems
  • DSC
  • Exacq
  • Illustra
  • Kantech
  • Software House
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
  • Delkor
  • Heliar
  • Optima Batteries
  • LTH
  • VARTA
  • MAC

Global Directory

Variable Refrigerant Flow Change Over Box

YORK® VRF Gen II Single Change-Over Box

4 and 8 ton 208/230V, 1 PH
Download the YORK® VRF Product Catalog
The Change-over Box (COB) is engineered to be the workhorse in a heat recovery system as it redirects refrigerant vapor to the desired zone.  4 ton connects 1-7 indoor units and 8 ton connects 1-8 indoor units.
Features and Benefits
Resources
  • Built-in simplicity since vapor is switched instead of liquid, therefore no condensate is produced which means fewer valves are required. 
  • Four electronically controlled valves, and a fully insulated valve housing minimizes noise.
  • Increased reliability since fine mesh strainers protect the valves.
  • Low-noise valve operation means quieter operation and no need to place the changeover box in a remote location. 
  • Reliable performance because change-over box continually operates even if one indoor unit on a circuit malfunctions. The valves work according to the demand of each zone. 
  • Easy service access to valves with a simplified design.
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")