inoutdoor

YORK® VRF Dedicated Outdoor Air System Indoor Unit (DOAS)

Capacity: 96,000 Btu/hr
Download the YORK® VRF Product Catalog
Introduce and condition fresh air into a VRF system with the Dedicated Outside Air System indoor unit to create a more comfortable and healthy indoor environment.
Features and Benefits
Resources
  • 8 ton unit.
  • Pre-installed drain pump.
  • Nominal airflow of 1,236CFM.
  • High external static pressure up to 1.24WG (at 230V) enables design flexibility.
  • Seamlessly integrates with the VRF Heat Pump system controls and piping.
  • Multiple control modes for optimizing comfort and energy efficiency include:
    • Outlet Air Temperature Control
    • Indoor Temperature Control.
    • Remote Sensor and/or
    • Sensor in Optional Wired Controller

Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")