econofresh

YORK® VRF EconoFresh Indoor Unit

2.5, 3.0, and 4.0 Tons
Download the YORK® VRF Product Catalog
The exclusive EconoFresh unit is a combination of a Medium Static Ducted Unit paired with an Economizer Kit which contributes to energy savings to provide outside air/free-cooling, up to 100%, when the outside conditions are favorable. Unit seamlessly integrates with VRF system to contribute to energy savings and improve air quality.
Features and Benefits
Resources
  • Excellent for applications with cooling demand during mid seasons and winter.
  • Optional CO2 sensor is available for precise control of indoor air quality.
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")