LonWorks

YORK® LONWorks® Adapter

MODEL CLW01
Download the YORK® VRF Product Catalog
Adaptor for Integrating YORK VRF with Building Management Systems

Adaptor supports up to 64 Remote Control Groups, and up to 160 Indoor Units with a variety of network variables on a per indoor unit basis.
Features and Benefits
Resources
  • Input variables include, but are not limited to: On/Off, Operation Mode, Fan Speed, Prohibit Remote Controller, and Filter Sign Reset.
  • Output variables include but are not limited to: Fan Speed, Alarm State and Alarm Code.

Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")