- Johnson Controls
- HVAC Equipment
- Heat Pumps
- Johnson Controls® DK Series Heat Pump
Johnson Controls DK Series Heat Pump
Capacity: 0.75-1.5 Tons
A Low-Profile, High-Performance Console
The Johnson Controls DK Console Water-Source Heat Pump delivers energy-efficient heating and cooling for spaces with limited floor area or challenging access conditions. The DK Series is designed for decentralized applications and connects directly to a building’s closed-loop water system, providing flexible, zone-level comfort control. Commonly installed in perimeter spaces, these units are well suited for applications where traditional ducted systems are not feasible, including office buildings, hotels and motels, educational facilities, assisted living environments, and stairwells.
Features
- Double isolated compressor
- Blower inlet ring
- Sloped-top cabinet
- Schrader charging valves
- Condensate overflow sensor
- Unit protection module
- Dual-refrigerant freeze sensors
- Epoxy coated evaporator coil
- Heavy-gauge powder coat cabinet
- Stainless steel drain pan
Benefits
Rigorous factory testing and over 50 years of experience ensure reliable, hassle-free operation.
ISO 9001-2008 and ISO 14001-2004 certified manufacturing facilities guarantee quality in every unit
The unit is available with either a factory installed unit mounted controller or a field supplied remote mounted controller.
The R-454B refrigerant has a low global warming potential (low-GWP) that meets the AIM Act criteria
Resources
Back
Next

















.jpg?la=en&h=320&w=720&hash=244C75B74F0F77521D56164450973BCD)














.jpg?la=en&h=310&w=720&hash=8D9823F26AA80B2B75C3E4B2E61770DC)


.jpg?la=en&h=320&w=719&hash=13CA7E4AA3E453809B6726B561F2F4DD)
.jpg?la=en&h=306&w=720&hash=F21A7CD3C49EFBF4D41F00691D09AEAC)

.png?la=en&h=320&w=720&hash=18CFCCD916C92D922F600511FABD775D)