HVAC Equipment
Security
  • American Dynamics
  • DSC
Industrial Refrigeration
Fire Suppression
Retail Solutions
  • Sensormatic
Building Automation & Controls
Fire Detection
  • Autocall
  • CWSI
  • Vigilant
  • Zettler

全球目录

HVAC Equipment
Security
  • American Dynamics
  • DSC
Industrial Refrigeration
Fire Suppression
Retail Solutions
  • Sensormatic
Building Automation & Controls
Fire Detection
  • Autocall
  • CWSI
  • Vigilant
  • Zettler

全球目录

M9310/VA9310非弹簧复位执行器

M9310/VA9310执行器提供10Nm的扭矩,可以替换原来的M9106/08/09以及VA9109系列非弹簧复位执行器。未来还将陆续推出20Nm和35Nm的执行器产品。

产品介绍
资源
M9310系列执行器可直接安装在风阀上,通过连接件(变为VA9310)也可以控制VG1000系列的螺纹球阀,其主要特点有:

  • 可广泛用于采暖,通风以及空调系统。供电电压为24V,提供开关/浮点/模拟信号控制。

  • M9310/VA9310系列通过改进接线端的设计,防护等级可以达到IP54。
  • 具备自动检测输入信号的功能,因此同一个产品可以兼容多个输入信号。辅助开关和反馈等功能可以通过安装对应的配件来实现。

  • 相对之前的M9100系列,产品设计更为紧凑,同时也全线采用了直流无刷电机,可以降低噪音,保持恒定的运转时间,并且也有利于提高产品的使用寿命。

  • 产品在验证阶段通过了10万次的全行程试验以及250万次的复位试验,品质可以完全保证。在产品认证方面,获得了CE,UL以及RCM等机构的权威认证。

资源下载免责声明
Cancel
Download