X Close
Airflow Measuring Damper

RA-2000 Airflow Measuring System Damper

Control Dampers
The RA-2000 Airflow Measuring System has a one-piece ABS plastic flow sensing cross with a 16 in. (406 mm) diameter or less, and a two-piece anodized aluminum extrusion sensing tube with an 18 in. (457 mm) diameter and larger.



Features and Benefits
Resources
  • Formed Shroud — inserts easily into round ductwork.
  • One-Piece Construction — increases rigidity and strength.
  • Optional Factory-Installed Actuator — reduces installation and commissioning time.
  • Airfoil Shaped Flow Sensing Blades 18 inch (457 mm) Diameter.
  • Larger or ABS Plastic Flow Cross on All Other Units — limit pressure drop through the damper.
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download

Contact Us

Leave a message
Contact Us for More Information on Air Systems Contact us x
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")