X Close

ARCHITECTURAL TIERED GRAVITY HOOD (GHT)

Roof Mounted Air Intake or Exhaust Housing Units

YORK® GHT units are attractive, architecturally appealing housings designed for several uses. Units serve frequently as gravity ventilators, pressure relief units, fan discharge caps, spillways, fresh air intakes, and sight shields (for aesthetic purposes) for roof-mounted equipment.The silhouette of the GHT unit is compatible with the CRDE centrifugal exhauster line.

Features and Benefits
Resources
  • Roof-mount architectural tiered hood design.
  • Gravity air intake or relief.
  • Application: Building pressure relief and fresh air intake.
  • Compatible with Linea centrifugal exhausters.
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download

Contact Us

Leave a message
Contact Us for More Information on Air Systems Contact us x
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")