X Close
Networked Thermostat Controllers

Networked Thermostat Controllers

TEC-3000 Series
Download Specs
The TEC3000 Series Thermostat Controllers are stand-alone and field-selectable BACnet® Master-Slave/Token-Passing (MS/TP) or N2 networked devices that provide on/off, floating, and proportional control of:
    • Local hydronic reheat valves
    • Pressure-dependent VAV equipment with or without local reheat
    • Two- or four-pipe fan coils
    • Cabinet unit heaters
    • Other zoning equipment using an on/off, floating, or 0 to 10 VDC proportional control input
Models also provide single- or two-stage control of unitary rooftop units (RTUs) with or without economizers and heat pumps.
Features and Benefits
  • Two Configurable Binary Inputs.
  • Field-Selectable BACnet MS/TP or N2 Networked Communication (TEC36xx-00-000 Models)
  • USB Port Configuration.
  • Backlit Liquid Crystal Display (LCD)
  • Configurable Touch Screen UI.
  • End-of-Line Switch.
  • Mobile Access Portal (MAP) Gateway Compatibility (MAP Release 4.0 or Later)
  • Onboard Occupancy Sensor (TEC3xx1-00-000 and TEC3xx3-00-000 Models)
  • On/Off, Floating, Proportional 0 to 10 VDC, and Single- or Two-Stage Control
  • Integral Humidity Sensor (TEC3xx2-00-000 and TEC3xx3-00-000 Models)
  • Multiple Fan Configurations.
  • Full Line of Remote TE-6300 Series Temperature Sensors.
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Recycling Program

Johnson Controls supports and sponsors thermostat recycling programs in the U.S. and Canada. We are a member of the Thermostat Recycling Corporation (TRC), a not-for profit organization that facilites the collection and proper disposal of mercury-containing thermostats in the United States. TRC maintains a network of more than 3,400 collection sites nationwide. To find a collection point in your area, go to thermostat-recycle.org and enter your zip code.

Contact Us

Leave a message
Contact Us For More Information on HVAC Controls Contact Us x