X Close
OM Custom Centrifugal Chiller

OM Custom Design Centrifugal Chiller

Extensive Capacity Range from 3,000-5,500 TR (10,550-19,350 kW)
Download Specs

With unsurpassed reliability and a chiller design that has been proven in thousands of installations worldwide, our YORK® OM Custom-Design Centrifugal Chiller features extraordinary capacity through advanced technology that is the end result of over 50 years of pioneering experience from Johnson Controls.

Cooling engineering marvels like the tallest buildings in the world (and even the U.S. Capitol complex) through custom chiller design, our water-cooled industrial chillers deliver all the flexibility and custom capabilities you need, no matter what.

Features and Benefits
Resources
  • The World Leader – In large-scale cooling projects, OM chillers are used more than all other brands combined.
  • Extraordinary Capacity – Available in sizes double the size of the largest packaged chiller, OM chillers minimize space and simplify operation.
  • Unsurpassed Reliability – Industrial-grade construction enables OM chillers to operate 24/7 for decades.
  • Exceptional Flexibility – Available in electric-, steam-, or gas-drive, for water- or air-cooled condensing, OM chillers can be used for water chilling, brine cooling, or ice building.
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download
Other People Have Viewed

Contact Us

Leave a message
Contact Us For More Information on HVAC Equipment Contact Us x
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")