X Close
YIA chiller

YIA Water-Cooled Single Stage Absorption Chiller

Efficient Cooling from 120-1,380 TR (420-4,850 kW)
Download Specs

Reduce waste energy and get the efficient cooling you need with our YIA Absorption Chiller from YORK®. At Johnson Controls, we've engineered this single-stage absorption chiller to feature a rugged, industrial grade design with user-friendly microprocessor controls designed to increase reliability and enhance performance.

With the flexibility to capture waste hot water or steam, natural gas and more to produce efficient cooling and even solar cogeneration, the YIA Absorption Chiller is ideal for any application where waste energy is produced.

Features and Benefits
Resources
  • Operation Flexibility – Captures waste hot water or steam, natural gas, or renewable sources to produce efficient cooling, including solar. Check out Solar Cogeneration [insert link] to learn how the YIA fits in this application.
  • Highest Reliability – Built with the highest quality of materials to offer long uptime, including pumps that operate for over 75,000 hours.
  • Very Simple and Extremely Smart – The OptiView Control Center offers ease of operation with multiple data outputs. Also features the SmartPurge function that automatically purges the system when required.
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download
You may also be interested in

Contact Us

Leave a message
Contact Us For More Information on HVAC Equipment Contact Us x
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")