X Close
YLPA Heat Pump Water Chiller

YLPA Air-to-Water Scroll Heat Pump Chiller

Cooling 115-170 TR (400-600 kW) – Heating 1,390-2,040 MBH (400-600 kW)
Download Specs

At YORK® by Johnson Controls, we offer the most efficient way to heat water for your residential and commercial needs with our reversible air to water heat pumps. A smart and simple alternative to boilers and water heaters, YLPA Air-to-Water Scroll Heat Pumps / Chillers have the capacity to provide both cooling and heating in an easy to install, centralized unit.

These air to water heat pumps are environmentally sustainable and deliver globally-certified energy efficiency and low sound levels suitable for almost any location.

Features and Benefits
Resources
  • Turn on energy savings – lower heating costs as much as 20% with a system three times more efficient in making hot water than a typical boiler
  • Be greener – heat with a renewable energy source and reduce carbon emissions.
  • Blend in – quiet operation in both cooling and heating modes, and even lower sound during part load operation when most stringent sound requirements occur in evenings and on weekends.
  • Plug and play – straightforward installation, compact and integrated, automatically discoverable on BACnet network, can communicate with nearly any protocol.
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download
You may also be interested in

Contact Us

Leave a message
Contact Us For More Information on HVAC Equipment Contact Us x
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")