X Close
YPC Two Stage Absorption Chiller

YPC Water-Cooled Two Stage Absorption Chiller

Ranging from 200-700 TR (700-2,460 kW)

Our YORK® YPC Two-Stage Absorption Chiller is the ideal choice for a wide range of industrial and commercial applications. This two-stage absorption chiller offers various burner options to meet strict emission requirements. With respect to today’s energy considerations, our two-stage absorption chiller is perfect to help you operate on a more efficient and environmentally friendly level.

We’ve designed this two-stage absorption chiller to feature versatility and reliability, excellent protection from corrosion and easy operation through intuitive controls.

Features and Benefits
Resources
  • Fuel Versatility – Can be driven by natural gas, oil, propane, or high-pressure steam energy sources.
  • First-Class Reliability – Unique design of first stage generator and the SmartPurge system keep your chiller operating longer.
  • Ease of Operation – Advanced microcomputer control center offers powerful control.
  • Superior Corrosion Protection – Featuring ADVAGuard™ 750, the best corrosion inhibitor in the industry.
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download
You may be interested in

Contact Us

Leave a message
Contact Us For More Information on HVAC Equipment Contact Us x
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")