X Close
York Packaged Equipment

OEM Packaging

Industrial Heat Exchangers & Pressure Vessels
Our YORK® Process Systems packaged heat exchangers and industrial pressure vessels are designed and manufactured with full integration of the operation of every critical unit. As your full performance partner, we offer shell and tube packaged heat exchangers that are easy to clean and include pressure vessels that can withstand high pressure and low temperatures.  At Johnson Controls, our packaged equipment is designed to meet the most exacting requirements of the industry, and it shows.
Features and Benefits
Resources
  • Built and Tested in: Waynesboro, PA; Wuxi, PRC; Sao Paulo, Brazil
  • Easy to Clean; withstands High Pressure and Low Temperatures
  • Shell and Tube Heat Exchangers
  • Flooded, Thermosyphon, and Direct Expansion Evaporators
  • Condensers and Economizers
  • Intercoolers and Aftercoolers
  • Air Cooled and Evaporative Condensers
  • Carbon Steel, Stainless Steel, Copper Alloys
  • Copper Tubes, Aluminum Fins, Carbon Steel Tubes
  • Compliant with Codes (ASME, TEMA, SQLO)
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download
Other People Have Viewed

Contact Us

Leave a message
Contact Us For More Information on Refrigeration Contact Us x
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")