Our highly trained technical and product specialists deliver customized predictive and planned maintenance programs developed for individual facility needs.
We engineer the world’s best industrial refrigeration compressors at Johnson Controls, like the FRICK® RWF II Compressor Package, which features rotor designs that provide the strongest, most efficient operation for their applications. These FRICK® compressors are designed for use with ammonia, halocarbon, and hydrocarbon refrigerants. The easily manageable, compact package gives you more space and lowers construction costs to save you money. Manufactured to meet your specific requirements, the RWF II FRICK® Compressor Package is reliable, accessible and easy to service.
Features and Benefits
Resources
Package includes FRICK® SGC Rotary Screw Compressor
4+6 rotor design for the strongest, most efficient operation
Continuous capacity control precisely matches load requirements
Variable volume ratio control reduces power consumption
Quantum™ HD Controller for worry free operation
Flange-Mounted Motors eliminate the need for coupling alignment
Cold-Start™ Valve ensures a quick start at any condition
SuperFilter II keeps your oil clean
Antifriction Bearings provide the highest reliability available
All components mounted and wired in an industrial quality package
Optional Vyper™ Variable Speed Drive for exceptional efficiency