OpenBlue Net Zero
Meet California Energy Commission (CEC) reporting requirements under AB 802 and automate ENERGY STAR compliance
Automate compliance, avoid penalties, and unlock energy savings with OpenBlue Net Zero
Accurate utility bill data is gathered in an automated process from multiple providers and consolidated in a single dashboard. This enables you to convert energy consumption to carbon footprint metrics and benchmark your buildings against publicly available energy efficiency and carbon data.
Understand emissions sources and identify anomalies to recognize energy waste patterns. These insights help you make informed decisions on how to reduce energy consumption and emissions across your building portfolio and reduce the burden of manually tracking your progress against goals.
Ease the task of meeting compliance and disclosure requirements. Improve credibility and reporting accuracy of KPIs, which then reduces the time needed to generate these reports. You can then swiftly identify and address areas with the highest improvement impact.
Use your building’s data to your advantage
Take the next step toward unlocking the performance of your equipment, reducing downtime and optimizing workforce productivity.

















.jpg?la=en&h=320&w=720&hash=244C75B74F0F77521D56164450973BCD)














.jpg?la=en&h=310&w=720&hash=8D9823F26AA80B2B75C3E4B2E61770DC)


.jpg?la=en&h=320&w=719&hash=13CA7E4AA3E453809B6726B561F2F4DD)
.jpg?la=en&h=306&w=720&hash=F21A7CD3C49EFBF4D41F00691D09AEAC)

.png?la=en&h=320&w=720&hash=18CFCCD916C92D922F600511FABD775D)