- Johnson Controls
- HVAC Equipment
- Heat Pumps
- Johnson Controls® DB Series Heat Pump
Johnson Controls DB Series Heat Pump
Capacity: 30-60 Tons
Achieve a High Level of Comfort and Efficiency
The Johnson Controls DB Series large-capacity water-to-air heat pump delivers high-efficiency performance with value-added features across multiple capacity offerings. Designed for demanding commercial applications, the DB Series includes standard features such as scroll compressors, variable air volume capability, and 100% outside air operation—providing exceptional flexibility, reliable performance, and quiet operation. Utilizing low–global warming potential R-454B A2L refrigerant, the DB Series supports sustainability goals while meeting low-GWP regulatory requirements.
Features
- 100 VA transformer
- Belt-driven inverter duty fan motor
- Available in 7.5, 10, 15 and 20 HP
- Up to 16 different selectable belt drives
- Standard range (TXV) capable
- Reverse cycle
- Take-apart construction
- Optional factory-installed variable frequency driv
- Optional 100% outside air capability
Benefits
The unit includes a galvanized steel cabinet for strength and corrosion protection, as well as durable scroll compressors.
Scroll compressors, equipment liners, balanced fans and heavy-duty construction make the unit inherently quiet
Schrader valves, front access and an easily accessible electrical box make servicing simple.
The R-454B refrigerant has a low global warming potential (low-GWP) that meets the AIM Act criteria
Resources
Back
Next

















.jpg?la=en&h=320&w=720&hash=244C75B74F0F77521D56164450973BCD)














.jpg?la=en&h=310&w=720&hash=8D9823F26AA80B2B75C3E4B2E61770DC)


.jpg?la=en&h=320&w=719&hash=13CA7E4AA3E453809B6726B561F2F4DD)
.jpg?la=en&h=306&w=720&hash=F21A7CD3C49EFBF4D41F00691D09AEAC)

.png?la=en&h=320&w=720&hash=18CFCCD916C92D922F600511FABD775D)