- Johnson Controls
- HVAC Equipment
- Heat Pumps
- Johnson Controls® DE Series Heat Pump
Johnson Controls DE Series Heat Pump
Capacity: 6-30 Tons
Excel with a high-performance solution
The Johnson Controls DE Series water-to-air heat pump delivers an effective balance of reliable performance and energy-efficient operation for commercial applications. Designed with integrated safety features—including an onboard A2L refrigerant leak detection sensor—each unit helps ensure enhanced system protection and operational confidence. Utilizing low–global warming potential R-454B A2L refrigerant, the DE Series supports sustainability initiatives while aligning with current and emerging regulatory requirements.
Features
- ASHRAE 90.1 compliant
- Vertical and horizontal configurations available
- ½” 1.5 lb dual density fiberglass insulation
- Belt driven
- 75 and 100 VA transformers available
- Galvanized steel cabinet
- Stainless steel drain pan
- Floating compressor base pan
- Standard range (TXV) or extended range capable
Benefits
This advanced single-stage unit meets or exceeds ASHRAE 90.1 efficiency standards.
Reliable safety devices, including an A2L leak detection sensor, are built into each unit
The R-454B refrigerant has a low global warming potential (low-GWP) that meets the AIM Act criteria
Available in vertical and horizontal configurations, the unit offers a wide variety of optional features.

















.jpg?la=en&h=320&w=720&hash=244C75B74F0F77521D56164450973BCD)














.jpg?la=en&h=310&w=720&hash=8D9823F26AA80B2B75C3E4B2E61770DC)


.jpg?la=en&h=320&w=719&hash=13CA7E4AA3E453809B6726B561F2F4DD)
.jpg?la=en&h=306&w=720&hash=F21A7CD3C49EFBF4D41F00691D09AEAC)

.png?la=en&h=320&w=720&hash=18CFCCD916C92D922F600511FABD775D)