- Johnson Controls
- HVAC Equipment
- Heat Pumps
- Johnson Controls® DQ Series Heat Pump
Johnson Controls DQ Series Heat Pump
Capacity: 2-6 Tons
A High-Performance Commercial and Industrial Solution
The Johnson Controls DQ Series water-to-air heat pump provides dependable, high-performance comfort for commercial and industrial applications. Designed with two-speed compressor technology, the DQ Series delivers enhanced efficiency and operational flexibility. Service-friendly features—including a swinging electrical box, slide-out blower assembly, and convenient air coil access—simplify installation and routine maintenance. Utilizing low global warming potential R-454B A2L refrigerant, the DQ Series supports sustainability objectives while aligning with current and emerging regulatory requirements.
Features
- Swinging electrical box
- Slide out blower (vertical units only)
- Convenient air coil serviceability (vertical units only)
- ASHRAE 90.1 compliant
- Available in vertical, horizontal and counterflow sizes
- Copper or cupronickel water coil
- Left or right front water connections
- Uncoated or DuoGuard air coil
- ½” 1.5 lb. dual density fiberglass insulation
- PSC, ECM Constant Airflow, and ECM Constant Torque blowers available
Benefits
The swinging electrical box provides convenient access to the compressor and other internal components.
The system has a five-year compressor warranty, as well as a one-year warranty on parts
The high-performance system produces sound levels as low as 53 dBA.
The R-454B refrigerant has a low global warming potential (low-GWP) that meets the AIM Act criteria
Resources
Back
Next

















.jpg?la=en&h=320&w=720&hash=244C75B74F0F77521D56164450973BCD)














.jpg?la=en&h=310&w=720&hash=8D9823F26AA80B2B75C3E4B2E61770DC)


.jpg?la=en&h=320&w=719&hash=13CA7E4AA3E453809B6726B561F2F4DD)
.jpg?la=en&h=306&w=720&hash=F21A7CD3C49EFBF4D41F00691D09AEAC)

.png?la=en&h=320&w=720&hash=18CFCCD916C92D922F600511FABD775D)