- Johnson Controls
- Industries
- Data centers
- Solutions
- Thermal management
Manage every phase, from heat capture to transfer to rejection
Built on decades of expertise and client collaboration, Johnson Controls brands such as York, Silent-Aire and M&M Carnot deliver a full range of thermal management solutions, backed by a global service network.
From heat capture to transfer and rejection, we deliver groundbreaking efficiency and reliability while helping you meet your environmental, regulatory and business requirements.
At the world's largest development facility of its kind, we're leading the way with new technologies such as magnetic bearings while pushing the boundaries of operating temperature ranges.
Use up to 40% less power, require 25% less connected load and use no water with cooling that can achieve PUE ratings of around 1.2* and WUE ratings of 0L/kWh.
From Dallas to Dublin to Dubai, you can rely on our field-proven equipment to deliver consistent performance in any environment.
Multiple paths from chip to chiller
Heat capture
Air cooling is sufficient for many applications, but the need to bring water, CO2 and other refrigerants closer to the chip is sharply rising. CDUs manage the flow to cold plates, while IRCs deliver cooled air directly into the racks.
Heat transfer
In air-cooled environments, CRAH and CRAC units provide cooled air to the IT space and, along with any CDUs, transfer heat to the chilled water loops. CO2 IRCs use simple heat exchangers for transfer. Water or CO2 chillers can deliver cooled refrigerant to the capture elements.
Heat rejection
Air- or water-cooled chillers cool the heated, or "return," facility water, with optional cooling towers or dry coolers. CO2 systems can recondense the warmed CO2 gas back to liquid in gas coolers.
Globally trusted brands
York
YORK offers scalable CRAH and chiller solutions for data centers in diverse environments, with industry-leading innovation, efficiency and reliability.
Silent-Aire
Silent-Aire is a pioneer in designing, engineering, manufacturing and servicing CRACs, CRAHs and AHUs for the largest hyperscale facilities.
M&M Carnot
M&M Carnot provides natural refrigerant cooling systems for data centers, pioneering patented, two-phase CO2 systems up to 80% more efficient than comparable systems.
Solutions for every phase of the data center cooling process
Silent-Aire CDU In-Row or Skid-Mounted
Glycol or water, in-row or standalone CDU
- In-row deployment: 500 kW to 1,050 kW
- Gallery skid deployment, scalable to 10 MW
- Internal component-level redundancy option
- Smart controls with multi-unit synchronization and autonomy
- Customizable for hyperscale and co-lo needs
- 1.2 PUE average globally when paired with YVAM
M&M Carnot 30" IRC
In-row cooling solution, 30" or 8"
- 100kW-140kW high-capacity, targeted air cooling
- Pure two-phase CO2 eliminates water and oil from the white space
- 60% greater thermal density compared to chilled water in-row cooling
- Modular, scalable and great for retrofits or new builds
- Indoor unit pairs with remote water-cooled condenser and York or M&M Carnot CO2 Chiller.
Silent-Aire CRAH
Variable speed air handling unit
- 5,000 CFM to 110,000 CFM
- Multiple cooling options:
- Free air
- Chilled water
- Direct exchange
- Evaporative
- Engineered to your requirements
- Cooling monitoring and control for optimum efficiency
York CRAH
Horizontal air flow and vertical downflow units
- Sizes from 55kW to 800kW (8K to 90K CFM)
- World-class AHU lab
- High-efficiency ECM fans (exclusively) for low PUE
- Compact electrical options and piping
- Integral controls with graphic HMI
- Single-side service access – fans, filters, electrical components, drain
- Easy install and start-up
M&M Carnot CRAC
CO2-based computer room air conditioner
- C02 refrigerant for sustainability, efficiency, and phase down resilience
- Upflow or downflow configurations from 54kW to 265kW
- Air-cooled or water-cooled options
- Rain-Cycle™ free cooling for advanced energy efficiency using 50% less energy
- Part load modulations down to 30% for precision cooling and optimal power performance
York YZ / YMC Water Chiller
Magnetic bearing water chillers
- 580kW – 3MW (YZ, 4.5MW)
- Refrigerant: R1234ze (YZ, R1233zd)
- Variable speed drive, quick restart
- Chilled water supply as warm as 30°C
- Radiator duty up to 60°C outlet (YZ, max 50°C)
- Inverted operation eliminates economizer
- Low sound, harmonic filtration
M&M Carnot AC80 Gas Chiller
CO2 based gas chiller
- 140kW to 1MW
- Quiet operation and A1 refrigerant = white space compatible
- Air-cooled or liquid cooled for heat rejection flexibility
- Rain-Cycle™ free cooling for advanced energy efficieny
- Seasonalized PUE: Less than 1.15 (Dallas)
- Heat recovery up to 140°F hot water supply temperature
York YVAM Chiller
Air-cooled magnetic bearing centrifugal chiller
- Up to 1,850 kW
- 25% lower connected load
- Upto 40% lower power consumption / kWh
- PUE from 1.06 (Dublin) to 1.14 (Dubai)
- R-1234ze
- 32°C (90°F) leaving water temp
- 55°C (131°F) operation cutout
- Oil-less driveline
- Lowest sound and low harmonic distortion
Stay cool under pressure
Data center thermal management insights
Work with the industry leader
We’re here to help you get started. Complete the form below to connect with our team of experts.
Looking to finance your project? We have a solution for you.
We'll help you acquire the latest equipment and solutions with a financing option for your situation.
Learn more
















.jpg?la=en&h=320&w=720&hash=244C75B74F0F77521D56164450973BCD)














.jpg?la=en&h=310&w=720&hash=8D9823F26AA80B2B75C3E4B2E61770DC)


.jpg?la=en&h=320&w=719&hash=13CA7E4AA3E453809B6726B561F2F4DD)
.jpg?la=en&h=306&w=720&hash=F21A7CD3C49EFBF4D41F00691D09AEAC)

.png?la=en&h=320&w=720&hash=18CFCCD916C92D922F600511FABD775D)