TEC Thermostat Controllers

Thermostat Controllers Ideal for Commercial Heating & Cooling Equipment

At Johnson Controls, we’ve designed our TEC Thermostat Controllers specifically to control common commercial heating and cooling equipment. TEC Controllers are made for wall mounting in a controlled space. These configurable-only controllers require no programming as each model is engineered to control a specific type of equipment. Multiple TEC models are available to cover a wide range of applications, like packaged rooftop units (with or without economizers), heat pumps, pressure-dependent VAV boxes, local hydronic reheat valves, and zoning equipment.

Features and Benefits
  • TECs feature an onboard keypad and a backlit liquid crystal display, providing a clear interface for setting configuration parameters, adjusting setpoints, viewing status, and scheduling occupied and unoccupied periods.
  • TECs provide stand-alone control over the equipment but can also be networked together (via BACnet MS/TP, LONWORKS, N2, or wirelessly) with network engines for coordinated, system-wide control and remote access.
  • Some TEC models feature Passive Infrared (PIR) technology occupancy sensors that provide energy savings without additional installation time and cost.
Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download
/-/media/jci/insights/2015/be/images/be_thumb_cs_central_bucks.jpg
Philadelphia, PA, US
When school officials at Central Bucks School District wanted to trim budgets, they insisted that nothing compromise the learning environment. Through a performance contract with Johnson Controls, school officials say they already are saving $1.5-2M in utility costs annually.
Other People Have Viewed

Contact Us

Leave a message
Contact Us For More Information on Building Management Contact Us x
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")