- Johnson Controls
- Building Automation and Controls
- Facility Explorer
Facility Explorer
Featuring all-new enhancements, Facility Explorer is a game-changing building automation system that delivers exceptional capability and scalability. How? The category-leading engineering of Johnson Controls. That’s the FX Factor. Combined with next generation equipment controllers and industry-leading networking topologies, FX delivers unmatched efficiency from bid to installation to operation. Discover the FX Factor.
Welcome to next-generation performance with the FX90 supervisory controller
The stakes are high—and getting higher—when it comes to managing your building systems. The FX90 supervisory controller maximizes building automation performance, reliability and flexibility in a world that demands increasing levels of efficiency and sustainability.
Learn moreJust released
Introducing the new look of facility explorer
Our newest supervisory family software release 14.11.4 is enhanced with modern, 3D photorealistic graphics to help users navigate their Facility Explorer system quickly and easily. Key benefits include:
- A more consistent, modern look for all systems graphics
- Leverages the same user interface to display graphics on any type of mobile device
- Better representation of key information and shortcut links on the homepage
- Saves you time and money with 45 pre-built system graphic templates that cover most HVAC applications
A quick look at the new modern graphics
Drive sales, grow your business, strengthen your relationships
The NEW Authorized Systems Integrator (ASI) Customer Loyalty Program offers contractors the opportunity to earn ASI certification along with rewards and incentives when they purchase qualifying Johnson Controls products through our ABCS distributor network. Rewards can be applied toward additional product purchases, marketing resources, training opportunities and more. Whether you’re a contractor or distributor, see how we can help you succeed.
Learn moreView our 3-part webinar series on demand
Part 1: What’s new with Facility Explorer
Take a look at our newest releases, which allow your customers to navigate their BAS more quickly and easily, plus solve issues in the field better than before.
Part 2: Demo of Facility Explorer’s new 3D Graphics
Get an inside look at our newest supervisory family software release 14.11.4, which is enhanced with modern, 3D photorealistic graphics.
Part 3: A deep dive into Critical Environment Controls
See how Facility Explorer’s new CCM09090 Critical Environment Equipment Controller and CE360 Critical Environment Display allow you to install and program critical environments with ease.
Discover the future of building management
There is a lot of building automation and controls innovation coming from Johnson Controls, which Niels Stauersbol, Senior Product Manager, Network Engines and Supervisory Controllers, unveiled in an interview with Eric Stromquist from ControlTrends. Learn more about key products driving the future of building management, including the Facility Explorer SNC Series supervisory controllers, remote mountable display and more.
Watch the video
New controller models, security enhancements
Our latest release helps you easily identify and solve issues while in the field, as well as maintain the latest IT security and networking standards. Key features include:
- Compliance with the new BACnet Secure Connect (BACnet/SC) interoperability standard to stay current with the latest IT security protocols.
- New models of next-generation equipment controllers with an onboard display and keypad so technicians can quickly troubleshoot and restore operation while near mechanical equipment.
Meet our new Controller for Critical Environments
Control room pressure, air changes, humidity and temperature faster and with more accuracy. From managing complex HVAC infrastructures to large healthcare systems, the Facility Explorer Critical Environment Controller makes designing, installing, commissioning and maintaining critical environments easier and more efficient. Faster input updates and smaller PID periods allow quicker responses to disturbances like setpoint changes and door openings Runs pre-engineered and user-programmed applications Programmable with the Controller Configuration Tool (CCT) Comes valve-mounted, panel mounted or standalone
Modernize your system with limited-time upgrade program
Avoid the inefficiencies of older building automation system components and save money in the process with the Facility Explorer Upgrade Program. For a limited time, you can get discounted Facility Explorer Supervisory Software and a 5-year software maintenance license (SML) for the price of a 1-year SML. Click below to see full offer details, then use our submission form to get started.
Product features
BACnet/IP equipment controllers add flexibility
Next-generation FX equipment controller models use BACnet/IP protocol, with support for star, daisy chain and ring network topologies. Embedded software and updated firmware align with cyber security best practices. Add flexibility to your BAS, streamlining integrations and enhancing interoperability. Act now to optimize system performance.
A productivity tools suite for absolute efficiency
FX productivity tools are uniquely designed to reduce estimating, engineering, configuration, installation and commissioning time and cost. Discover all the ways FX is more efficient.
Expedite configuration with FX exclusive auto tagging
Take configuration time from weeks or days to hours. Leading the productivity tool suite, FX Exclusive Auto Tagging automatically adds data tags during station import, based on CCT standard applications and is built on Haystack and custom tag libraries.
Next generation equipment controllers maximize performance
Reduce installation costs while boosting system performance with the next generation VAV Box and General Purpose Application Controllers. They deliver high capacity memory, fast processing, easy programming and fast installation.
The highly resilient MRP ring-enabled IP controller solution
This is your highly resilient, easy-to-implement IP controller solution. FX IP Controllers enable faster data access and troubleshooting, while Cisco Industrial Ethernet 2000 Switches connects all IP controllers with the engine and supervisory controller via a ring-topology network. The only Media Redundancy Protocol (MRP)-enabled BAS solution in the market, this network protocol for ring topologies enables networks to rapidly overcome failures and support more devices per ring.
Read “The Artificial Barriers Between You and An IP-Enabled Building Automation System”
Expert guidance to elevate your building's performance
See all insights
Kaishi Zhang
Vice President, Product Management, Smart Building Systems
Kaishi Zhang
Vice President, Product Management, Smart Building Systems

















.jpg?la=en&h=320&w=720&hash=244C75B74F0F77521D56164450973BCD)














.jpg?la=en&h=310&w=720&hash=8D9823F26AA80B2B75C3E4B2E61770DC)


.jpg?la=en&h=320&w=719&hash=13CA7E4AA3E453809B6726B561F2F4DD)
.jpg?la=en&h=306&w=720&hash=F21A7CD3C49EFBF4D41F00691D09AEAC)

.png?la=en&h=320&w=720&hash=18CFCCD916C92D922F600511FABD775D)