X Close

VALVES AND ACTUATORS
Our HVAC Control Valves and Actuators are critical components in an end-to-end system, and their efficiency is an important factor in overall system efficiency. Choose from thousands of valve and actuator combinations that are built to deliver efficient, dependable, long-lasting and leak-proof performance. Our consistent designs and convenient built-in operating features provide outstanding control – without the need for field add-ons.
 
We’ve rotated the HVAC industry 270°
The new, patented Johnson Controls 270° six-way valve and actuator signals a new direction for chilled beam and fan-coil applications. It minimizes the number of valves and actuators required, which provides more control, greater accuracy, more efficient energy use, and – ultimately – improved occupant comfort. Watch the video to see how it works.
Choose an actuator that combines versatility and simplicity
The M9300 Series Electric Non-Spring Return Actuator easily converts between damper and valve applications. That simplifies installation because one actuator covers a wider range of applications. Plus, it features a universal input with automatic signal detection that handles all input signals – on/off, floating and proportional.
Pairing a ball valve and an actuator has never been easier
The Johnson Controls VG1000 Series is the most complete ball valve product line in the HVAC industry. VG1000 Series Ball Valves have superior wear resistance, low operating torque, and double protection against stem leaks. And now it’s as simple as 1-2-3 to match it to the perfect Johnson Controls actuator, using the convenient VG1000 In-store Selection Chart.
Ensure a stable flow for comfort and efficiency
A pressure dependent valve can be subject to temperature variations caused by changing load conditions in other temperature zones. The VP140 Series PICV, on the other hand, has an automatic balancing action that regulates those variations. This reduces pumping requirements and lowers demand on the system. Check out the video to learn more.
Install your universal ball valve linkage properly
The sturdy M9000 Universal Ball Valve Linkage Kit provides stable actuator mounting while preventing side loading on the valve stem and stem seal, to ensure long seal life. Its venting, overall height and piping insulation minimize heat transfer to the electric actuator in higher fluid temperature applications. Be sure you have the latest installation instructions. 

We have valves and actuators for any HVAC application

Johnson Controls offers an outstanding assortment of valves and actuators for passive and active chilled beams, fan coils and radiant panels. Our products are ideal for any commercial HVAC application. Join us for a webinar on September 20, 2018, to learn more about our HVAC capabilities.

Contact Us

Leave a message
Contact Us For More Information on HVAC Controls Contact Us x