- Johnson Controls
- Customer Success Stories
- 100 Skyring Terrace Building Improves NABERS rating from 4.5 to 6
100 Skyring Terrace Building Improves NABERS rating from 4.5 to 6
Commercial office building reduces energy use by 1.7M kWh
Impact Highlights
Improved NABERS energy star rating from 4.5 to 6 stars
More than $265K in savings
Reduced fault hours by 24% year on year
High energy consumption and system inefficiencies
Data-driven insights for sustainable performance
Measured improvements in energy and cost savings
By acting on data insights and committing to operational improvements, 100 Skyring Terrace significantly reduced energy consumption and costs while improving reliability. These changes helped the building achieve a top NABERS rating and maintain high performance without major capital expenditure.
- Improved NABERS energy star rating from 4.5 stars to 6 stars and has been maintained since 2019.
- Delivered significant early energy savings in base building with over 1.7 million kWh saved since 2019 and more than $259K in cost savings.
- Reduced fault hours by 24% year on year through predictive data driven maintenance.
- Increased building efficiency without the CAPEX investments for retrofits.
About 100 Skyring Terrace
About the facility
- 12-storey A-Grade office building
- 2,200 sqm campus-style floors
- 1,060 sqm retail space
- NABERS 6-star rating since 2019
Solutions:
Similar stories
Six-building campus identifies over AU$200,000 in potential savings
An Australian real estate group uncovers major efficiency gains by unifying visibility across its six-building complex. OpenBlue digital solutions revealed 1,700 hours of energy inefficiencies and significant savings potential, supporting the real estate group’s broader net zero strategy.
Standard Chartered Bank Achieves Energy Savings Across Asia Pacific
Standard Chartered Bank improved energy efficiency and reduced operational costs across 700 properties using OpenBlue Net Zero Plus.
Global consulting firm sees 17% energy savings and reduces CO2 emissions
Company realizes significant financial impact while improving air quality, occupancy comfort and productivity.
Singapore mixed-use commercial development projected to cut 88,000 tonnes CO2
A leading real estate group retrofitted its flagship mixed-use development in Sinagpore with OpenBlue, cutting 88,000 tons of carbon emissions and saving energy equal to 41,000 households’ annual use.

















.jpg?la=en&h=320&w=720&hash=244C75B74F0F77521D56164450973BCD)














.jpg?la=en&h=310&w=720&hash=8D9823F26AA80B2B75C3E4B2E61770DC)


.jpg?la=en&h=320&w=719&hash=13CA7E4AA3E453809B6726B561F2F4DD)
.jpg?la=en&h=306&w=720&hash=F21A7CD3C49EFBF4D41F00691D09AEAC)

.png?la=en&h=320&w=720&hash=18CFCCD916C92D922F600511FABD775D)






