- Johnson Controls
- Customer Success Stories
- Major healthcare institution saves $5,000 annually per operating room
Major healthcare institution saves $5,000 annually per operating room
Hospital gains visibility into OR conditions
Impact Highlights
Saved $5,000 annually per operating room
Reduced energy waste with automated HVAC adjustments
Enhanced visibility across OR conditions
Limited visibility into operating room conditions
Pilot of automated room adjustments
Improved compliance, efficiency, and cost savings
The OpenBlue pilot delivered operational and environmental improvements
by automating adjustments and providing more comprehensive visibility into OR
conditions. With enhanced access to real‑time data, including temperature, humidity, and
pressure, the hospital strengthened compliance with Environment of Care (EC) standards
and Joint Commission guidelines. The automated system also minimized workflow
disruption by functioning without clinical staff involvement.
Key results included
- Saved $5,000 annually per operating room
- Reduced energy waste with automated HVAC adjustments
- Enhanced visibility across OR conditions, including temperature, humidity, and pressure, through real-time displays and automated monitoring
About the Major Healthcare Institution
About the facility
- Major acute-care hospital campus
- 30+ operating rooms
- Pilot: 2 Ors; 2 occupancy sensors installed per OR and room display outside each OR.
Solutions:
Similar stories
Children’s of Alabama cuts natural gas use by 69%
Children’s of Alabama boosts efficiency and patient care through innovative upgrades with Johnson Controls.
Cortellucci Vaughan Hospital improves efficiency &sustainability
Canada’s first smart hospital drives top-tier efficiency and patient experience with OpenBlue and Metasys.
Berwick Hospital’s approach to strengthening patient comfort
Targeted HVAC upgrades helped St John of God Berwick Hospital stabilize patient-area temperatures and save 184,550 kWh of energy in 18 months.
New Aalborg University Hospital reduces emissions
New Aalborg University Hospital, a 330,000 m² healthcare campus in Denmark, integrates Sabroe ChillPAC chillers and HeatPAC heat pumps, cutting energy use and emissions while ensuring patient comfort.

















.jpg?la=en&h=320&w=720&hash=244C75B74F0F77521D56164450973BCD)














.jpg?la=en&h=310&w=720&hash=8D9823F26AA80B2B75C3E4B2E61770DC)


.jpg?la=en&h=320&w=719&hash=13CA7E4AA3E453809B6726B561F2F4DD)
.jpg?la=en&h=306&w=720&hash=F21A7CD3C49EFBF4D41F00691D09AEAC)

.png?la=en&h=320&w=720&hash=18CFCCD916C92D922F600511FABD775D)






