• Delkor
  • Heliar
  • Optima Batteries
  • LTH
  • VARTA
  • MAC

Global Directory

Reduce false alarms from your security system

Over 98% of critical alarms are false alarms. But 100% of the time they tell you something. False Alarm Reduction Service from Johnson Controls is a unique web application that reduces your alarm activity and the costs that come with it. This cloud-based application utilizes machine learning techniques to analyze and identify alarm patterns and then provides insights and recommended actions. 
The False Alarm Reduction Service delivers actionable insights into security system alarms, so you can reduce false alarms and increase operational cost savings. It's an easy-to-use tool that helps you better understand alarms and security behaviors and create solutions using advanced analytics. With the Executive Summary screen at your fingertips, you can monitor ongoing changes to security across all of your facilities. Managers are able to identify which locations are impacted by alarm activity and take action to reduce it. 
Contact us