Johnson Controls new Series Fan Powered Variable Air Volume terminals are available from 100 to 4400 cfm, offering tremendous flexibility to meet a wide variety of HVAC systems design requirements. The series fan units are specifically designed for quiet operation and they also offer improved space comfort which is critical in today’s buildings, where occupants are placing more emphasis on indoor acoustics, efficiency and comfort level within the indoor spaces. Series Fan units offer substantial operating savings which can be realized through the recovery of waste heat, and night setback operation. The Variable Air Volume terminal recovers heat from lights and core areas to offset heating loads in perimeter zones. Additional heat is available at the terminal unit using electric or hot water heating coils. Controls are available to energize remote heating devices such as wall fin, fan coils, radiant panels, and roof load plenum unit heaters.
Features and Benefits
Resources
AHRI 880 and ETL Certified and Labeled to Meet Industry Performance and Safety Standards
Superior “FlowStar” Air Measuring Probe provides for lower minimum cubic feet per minute (CFM) values, which reduces energy costs and noise while maintaining comfort in the zone
120, 208-230, 277 Volt Single-Phase EC Motors
Solo/Sync Motor Control Technology
Integrated 180-Degree Flippable High/Low-Voltage Control Enclosure With NEC Bottom Access Doors and Additional Side Access Panels
Metasys® BACnet DDC (Direct Digital Control)
Integrated Vibration Isolating Hanger Brackets
Optional Factory-Provided and Factory-Mounted Valve Packages
Optional 1, 2, 3, or 4 Row Hot Water Coil With On/Off, Incremental, or Proportional Controls