YMC2 Magnetic Drive Centrifugal Chiller

YMC2 Centrifugal Magnetic Drive Chiller

Capacities from 165-1000 TR (580-3,500 kW)
Download Specs

At YORK® by Johnson Controls, we help you reduce your energy consumption and increase efficiency with our YMC2 Centrifugal Magnetic-Drive Chiller. Featuring state-of-the-art design and active magnetic-bearing technology, this magnetic bearing chiller addresses the most pressing concerns of facility owners – energy, sustainability, sound, and uptime.

With a reduction in noise of about 50 percent when compared to competitors' chillers, our YMC2 magnetic bearing chiller is an advanced solution that will keep you a step ahead of the game.

Features and Benefits
Resources
  • Smart Investment – lower total cost of ownership over the life of the chiller due to reduced energy and maintenance costs
  • Highly Efficient – designed to achieve real-world energy operation by utilizing industry-leading low entering condenser water temperatures, the YMC2 can offer as low as 0.175 kW/ton at full capacity and below 0.1 kW/ton at part load
  • Versatile – offers widest operating range to meet the needs of various applications

  • Strongly Dependable – fully integrated YORK chiller design provides reliable operation and lower maintenance

  • Very Low Sound Levels – quieter than a household vacuum cleaner, the YMC2 achieves sound levels as low as 70 dBA

Disclaimer: Lorem ipsum copy about spam sit amet, consectetur adipisicing elit, sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem. sed do eiusmod tempor incididunt ut labore et dolore magna aliquadolore magnam aliquam quaerat voluptatem.
Cancel
Download
Magnetic Bearings are setting a new standard in chiller technology

Not all oil-free centrifugal chillers are created equal; magnetic bearings offer superior reliability and performance for chiller operation. 

In the News: Johnson Controls sets a new standard in chiller technology, expands successful magnetic-bearing chiller offering.
You may also be interested in
jQuery("a[href*='.docx'],a[href*='.pdf']").attr("onclick","LogClick(this);")